How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 10.00 in | Y: | 9 in |
| V: | 0.5625 in | N: | 3.94 |
| I: | 5.06 in | U: | 1 in |
| T: | 1.938 | H: | 0.56 in |
| C: | 11.75 in | R: | 4.5 in |
| L: | 8.125 in | M: | 2.75 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.50 in |
| Ratio: | 60:1 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1 in |
| Center Distance (in): | 3.5 | No. of Gear Reductions: | Single |
| Assembly: | SF | Service Factor: | 1 |
| Output Shaft Direction: | Double | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.67 |
| Output Torque Rating (in-lb): | 2522 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288139034 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

