Morse MN1048 - 35W-DB 3000 R-R
Part #:MN1048
Catalog #:35W-DB 3000 R-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.5 in | G: | 3.5 |
| T: | 1.625 | BJ: | 13.5 |
| H: | 0.75 in | N: | 6.68 |
| U: | 0.75 in | BC: | 6.05 |
| F: | 7 | O: | 3.125 in |
| Center Distance (in): | 3.5 in | M: | 2 |
| K: | 3.25 in | J: | 6.5 in |
| B: | 8.5 | I: | 4.5 in |
| A: | 8.5 |
Technical Specifications
| Ratio Range: | 3000:1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Double | Input HP: | 0.15 |
| Input RPM: | 1,750 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Center Distance (in): | 3.5 | Assembly: | W-DB-R-R |
| Service Factor: | 1 | Output Shaft Assembly Code: | L/R |
| Gear Type: | Double-worm | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | Single |
| Output Key: | 3/8 X 1.75 | Product Type: | Right Angle |
| Ratio: | 3000:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 0.58 | Input Keyway: | 3/16 x 1.38 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3074 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288263463 | Weight: | 105.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

