How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | I: | 4.5 in |
| F: | 7 | A: | 8.5 |
| U: | 0.75 in | M: | 2 |
| C: | 11.5 in | BC: | 6.05 |
| BJ: | 13.5 | K: | 3.25 in |
| O: | 3.125 in | Center Distance (in): | 3.5 in |
| N: | 6.68 | J: | 6.5 in |
| H: | 0.75 in | G: | 3.5 |
| B: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Assembly: | W-DB-L-R |
| Output Shaft Direction: | Single | Output Shaft Assembly Code: | L/R |
| Service Factor: | 1 | Output Key: | 3/8 X 1.75 |
| Shaft Seal Material: | Viton | Ratio Range: | 200:1 |
| Input Keyway: | 3/16 x 1.38 in | Center Distance (in): | 3.5 |
| Output RPM: | 8.75 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Gear Type: | Double-worm | Output Diameter (in): | 1.625 in |
| Input HP: | 1.13 | No. of Gear Reductions: | Double |
| Ratio: | 200:1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3398 in/lbs |
General Specifications
| UPC: | 662288140610 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

