How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 10.722 in |
| I: | 5.5 in | LQ: | 4.5 in |
| N: | 3.61 | Y: | 9 in |
| R: | 4.5 in | X: | 7 in |
| T: | 0.75 | H: | 0.5 in |
| V: | 0.5 in | BD: | 6.5 |
| BC: | 6.88 | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 28 | Input HP: | 2.47 |
| Shaft Seal Material: | viton | No. of Gear Reductions: | Double |
| Center Distance (in): | 3.5 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Assembly: | GDSF | Input Diameter (in): | 0.875 in |
| Ratio: | 75:1 | Input Style: | C - Face Quill |
| Ratio Range: | 75:1 | Output RPM: | 23.33 |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 3/32 in |
| Input RPM: | 1,750 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4919 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288146032 | Weight: | 84.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

