How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.25 | K: | 3.13 in |
| BD: | 6.5 | BF: | 0.41 |
| LQ: | 4.5 in | BC: | 6.38 |
| N: | 6.88 | I: | 4.88 in |
| O*: | 3.16 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3.5 in |
| F: | 7 | A: | 8.38 |
| T: | 1.625 | BE: | 0.38 in |
| C: | 11.75 in | J: | 6.25 in |
| G: | 3.5 | H: | 0.56 in |
| O: | 3.16 in |
Technical Specifications
| Output Shaft Direction: | Double | Overhung Load: | 2,066 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 17.5 |
| Input Quill Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Double |
| Input Style: | C - Face Quill | Output Key: | 3/8 X 1.75 |
| Input HP: | 1.93 | Gear Type: | Double-worm |
| Service Factor: | 1 | Ratio Range: | 100:1 |
| Center Distance (in): | 3.5 | Ratio: | 100:1 |
| Motor Frame Size: | 140TC | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Shaft Assembly Code: | R-LR | Assembly: | GCDB-R-L |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 4903 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288658115 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

