How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.375 | J: | 6.25 in |
| I: | 5.375 in | N: | 6.875 |
| O: | 3.13 in | C: | 11.75 in |
| D: | 4.5 | Hole dia: | 0.56 in |
| G: | 3.5 | B: | 8.33 |
| T: | 1.625 | L: | 7.56 in |
| F: | 7 | U: | 1 in |
| K: | 3.125 in | M: | 2.5 |
| Center Distance (in): | 3.5 in |
Technical Specifications
| Input Style: | Solid Shaft | Output RPM: | 233.3 |
| Product Type: | Right Angle | Product Line: | Morse Power Gear - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.5 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Assembly: | RW-B |
| Input Keyway: | 1/4 X 1.63 in | Input HP @ 1750 RPM: | 9.12 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Single | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.63 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2279 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,066 lb |
| Housing Material: | Cast Iron |

