Morse MP0015 - 40RW 30 B1-L OR T1-R
Part #:MP0015
Catalog #:40RW 30 B1-L OR T1-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.68 | M: | 2.81 |
| G: | 4 | T: | 1.75 |
| J: | 7 in | Center Distance (in): | 4 in |
| A: | 9.5 | O: | 3.5 in |
| F: | 8 | C: | 13 in |
| D: | 5 | U: | 1.125 in |
| B: | 9.25 | I: | 6.025 in |
| K: | 3.5 in | Hole dia: | 0.61 in |
| L: | 8.83 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | Single | Input Keyway: | 1/4 X 2.5 in |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Center Distance (in): | 4 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L OR R | Input HP @ 1750 RPM: | 4.22 |
| Output RPM: | 58.4 | Assembly: | RW-R OR L |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.06 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.75 in |
| Input Style: | Solid Shaft | Product Line: | Morse Power Gear - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 3733 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,736 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288147824 | Weight: | 119.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

