How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 5 in | Center Distance (in): | 4 in |
| B: | 9 | M: | 2.81 |
| L: | 8.83 in | Hole dia: | 0.61 in |
| O*: | 3.5 in | O: | 3.5 in |
| T: | 1.75 | F: | 16 |
| U: | 1.125 in | K: | 3.5 in |
| J: | 7 in | N: | 7.68 |
| A: | 18 | G: | 9.5 |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | RUD |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.87 | Input Keyway: | 1/4 X 2.5 in |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Center Distance (in): | 4 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Assembly: | RW-V-RUD | Output Key: | 1/2 X 3.06 |
| Ratio: | 25:1 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3712 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,423 lb |
General Specifications
| UPC: | 662288147992 | Weight: | 137.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

