How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 9.5 | J: | 7 in |
| N: | 7.68 | A: | 18 |
| U: | 1.125 in | B: | 9 |
| Center Distance (in): | 4 in | L: | 8.83 in |
| T: | 1.75 | O*: | 3.5 in |
| K: | 3.5 in | O: | 3.5 in |
| R: | 5 in | M: | 2.81 |
| Hole dia: | 0.61 in | F: | 16 |
Technical Specifications
| Input Diameter (in): | 1.125 in | Input Keyway: | 1/4 X 2.5 in |
| Assembly: | RW-V-RUD | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | RUD | Input Style: | Solid Shaft |
| Gear Type: | Worm | Center Distance (in): | 4 |
| Ratio: | 60:1 | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 2.15 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.06 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Torque Rating (in-lb): | 3372 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,423 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288148036 | Weight: | 119.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

