How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BH: | 9 | Center Distance (in): | 4 in |
| V: | 1 in | D: | 5.29 |
| AC: | 0.5 | D1: | 2.88 |
| BC: | 6.5 | B: | 14 |
| N: | 17.5 | L: | 5.5 in |
| F: | 12 | U: | 0.75 in |
| T: | 1.6875 | AD: | 3/8 -16 - 1.00 DP. |
| M: | 2 | CE: | 1.83 |
| A: | 14 | FH: | 6.75 in |
| H: | 0.69 in | O: | 5.5 in |
| J: | 12 in | I: | 5.5 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | VX-R-LD | Gear Type: | Double-worm |
| Output Diameter (in): | 1.6875 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Keyway: | 3/16 x 1.38 in | Output RPM: | 17.5 |
| Ratio Range: | 100:1 | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Double | Overhung Load: | 1,200 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | Single | Ratio: | 100:1 |
| Output Key: | 3/8 X 4.68 | Center Distance (in): | 4 |
| Output Shaft Assembly Code: | R-LD | Input HP: | 2.62 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6804 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288258100 | Weight: | 196.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 20.75 IN |
| Packaged Height: | 17.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

