How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D1: | 2.88 | U: | 0.75 in |
| A: | 14 | CE: | 1.83 |
| J: | 12 in | FH: | 6.75 in |
| V: | 1 in | T: | 1.6875 |
| Center Distance (in): | 4 in | O: | 5.5 in |
| AC: | 0.5 | BC: | 6.5 |
| N: | 17.5 | M: | 2 |
| BH: | 9 | AD: | 3/8 -16 - 1.00 DP. |
| L: | 5.5 in | B: | 14 |
| H: | 0.69 in | F: | 12 |
| I: | 5.5 in | D: | 5.29 |
Technical Specifications
| Assembly: | DVX-L-RD | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Overhung Load: | 1,200 | Product Type: | Right Angle |
| Output RPM: | 4.38 | No. of Gear Reductions: | Double |
| Gear Type: | Double-worm | Input Diameter (in): | 1.125 in |
| Output Shaft Direction: | Single | Center Distance (in): | 4 |
| Output Key: | 3/8 X 4.68 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.6875 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L/R | Ratio Range: | 400:1 |
| Ratio: | 400:1 | Input HP: | 0.89 |
| Input Keyway: | 3/16 x 1.38 in | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7615 in/lbs |
General Specifications
| UPC: | 662288263098 | Weight: | 196.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 20.75 IN |
| Packaged Height: | 17.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

