How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.68 | O: | 3.5 in |
| U: | 0.75 in | BJ: | 14.63 |
| A: | 9.25 | F: | 8 |
| Center Distance (in): | 4 in | M: | 2 |
| C: | 13 in | H: | 0.61 in |
| BC: | 6.32 | K: | 4 in |
| O*: | 3.5 in | T: | 1.75 |
| G: | 4 | I: | 5.44 in |
| B: | 9.5 | J: | 8 in |
Technical Specifications
| Service Factor: | 1 | Input HP: | 1.91 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.06 | Gear Type: | Double-worm |
| Input Diameter (in): | 0.75 in | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Ratio Range: | 150:1 | Assembly: | W-DB-L-LR |
| Output Shaft Assembly Code: | L-LR | Input Keyway: | 3/16 x 1.38 in |
| Overhung Load: | 2,736 | Output RPM: | 11.67 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Double | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Double | Ratio: | 150:1 |
| Center Distance (in): | 4 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7244 in/lbs |
General Specifications
| UPC: | 662288155560 | Weight: | 137.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

