Morse MP0842 - 40W-DB 200 L-LR
Part #:MP0842
Catalog #:40W-DB 200 L-LR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.44 in | BC: | 6.32 |
| J: | 8 in | B: | 9.5 |
| O: | 3.5 in | U: | 0.75 in |
| BJ: | 14.63 | C: | 13 in |
| Center Distance (in): | 4 in | F: | 8 |
| H: | 0.61 in | T: | 1.75 |
| A: | 9.25 | M: | 2 |
| O*: | 3.5 in | G: | 4 |
| K: | 4 in | N: | 7.68 |
Technical Specifications
| Ratio: | 200:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.06 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Double | Output Shaft Assembly Code: | L-LR |
| Output RPM: | 8.75 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input HP: | 1.53 |
| Overhung Load: | 2,736 | Center Distance (in): | 4 |
| Reducer: | Worm - Right Angle | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Keyway: | 3/16 x 1.38 in | Ratio Range: | 200:1 |
| Assembly: | W-DB-L-LR | Service Factor: | 1 |
| Gear Type: | Double-worm | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7342 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288258766 | Weight: | 135.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 20.75 IN |
| Packaged Height: | 17.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

