Morse MP5522 - 40V40 1-RD-4 D375
Part #:MP5522
Catalog #:40V40 1-RD-4 D375
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| DL: | 5.5 | N: | 8.75 |
| M: | 2.75 | A: | 15.25 |
| Center Distance (in): | 4 in | V: | 1 in |
| U: | 1.25 in | B: | 10.5 |
| R: | 5.25 in | F: | 13 |
| G: | 7.5 | L: | 7.75 in |
| J: | 9 in | I: | 5.25 in |
| O: | 2.75 in | Hole dia: | 0.69 in |
| T: | 1.75 | K: | 4.5 in |
Technical Specifications
| Assembly: | V-RD | Product Type: | Right Angle |
| Ratio: | 40:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Center Distance (in): | 4 | Ratio Range: | 40:1 |
| Input Keyway: | 1/4 X 2.5 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | RD | Output RPM: | 43.7 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.75 in |
| Output Key: | 1/2 X 3.06 | Input HP @ 1750 RPM: | 3.31 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3710 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288659433 | Weight: | 191.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

