How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5 in | R: | 6 in |
| N: | 9.93 | B: | 11 |
| G: | 11.875 | J: | 8.5 in |
| K: | 4.25 in | O: | 4.75 in |
| O*: | 4.75 in | Hole dia: | 0.81 in |
| U: | 1.375 in | F: | 19.75 |
| L: | 11.1 in | A: | 22 |
| M: | 3.5 | T: | 2.375 |
Technical Specifications
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Ratio: | 15:1 | Assembly: | RW-V-LUD |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 12.31 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 2.375 in | Output Key: | 1/2 X 3.50 |
| Gear Type: | Worm | Input Diameter (in): | 1.375 in |
| Input Keyway: | 5/16 X 3.0 in | Output RPM: | 116.6 |
| Output Shaft Assembly Code: | LUD | Overhung Load Rating (Output Shaft(lb)): | 4,477 lb |
| Output Torque Rating (in-lb): | 5991 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288263357 | Weight: | 254.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

