How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 3/8 -18 - 1.00 DP. | BH: | 10.93 |
| L: | 6.06 in | I: | 6.722 in |
| BC: | 7.81 | CE: | 2.5 |
| F: | 14 | AC: | 0.75 |
| O: | 5.625 in | A: | 16 |
| B: | 16 | M: | 2 |
| J: | 14 in | Center Distance (in): | 5 in |
| V: | 1.25 in | N: | 15.5 |
| FH: | 8 in | D: | 6.05 |
| T: | 2.1875 | H: | 0.72 in |
| D1: | 3.37 | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | Single | Overhung Load: | 2,524 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP: | 4.47 | No. of Gear Reductions: | Double |
| Product Type: | Right Angle | Center Distance (in): | 5 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 4.63 | Input Keyway: | 3/16 x 1.63 in |
| Output Shaft Assembly Code: | L/R | Ratio: | 100:1 |
| Output Diameter (in): | 2.1875 in | Input Diameter (in): | 1.375 in |
| Gear Type: | Double-worm | Assembly: | DVX-L-RD |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 11961 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288996224 | Weight: | 323.50 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

