How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.5 | N: | 9.94 |
| BC: | 7.94 | G: | 4.75 |
| F: | 9.5 | M: | 2 |
| BJ: | 17.88 | A: | 11.75 |
| O*: | 4.88 in | C: | 16 in |
| J: | 8.5 in | T: | 2.375 |
| I: | 6.81 in | H: | 0.72 in |
| O: | 4.88 in | U: | 0.75 in |
| Center Distance (in): | 5 in | K: | 4.25 in |
Technical Specifications
| Center Distance (in): | 5 | Input Keyway: | 3/16 x 1.63 in |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Shaft Direction: | Double |
| Output RPM: | 5.83 | Output Key: | 5/8 X 3.50 |
| Input Style: | Solid Shaft | Gear Type: | Double-worm |
| Input HP: | 1.93 | No. of Gear Reductions: | Double |
| Ratio: | 300:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Ratio Range: | 300:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R-LR |
| Overhung Load: | 4,477 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 2.375 in |
| Assembly: | W-DB-R-LR | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13507 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288180661 | Weight: | 251.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 20.75 IN |
| Packaged Height: | 17.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

