Morse MQ0853 - 50W-DB 200 L-LR
Part #:MQ0853
Catalog #:50W-DB 200 L-LR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 4.75 | K: | 4.25 in |
| BC: | 7.94 | B: | 11.5 |
| M: | 2 | C: | 16 in |
| N: | 9.94 | T: | 2.375 |
| J: | 8.5 in | I: | 6.81 in |
| H: | 0.72 in | U: | 0.75 in |
| Center Distance (in): | 5 in | O*: | 4.88 in |
| F: | 9.5 | BJ: | 17.88 |
| A: | 11.75 | O: | 4.88 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 200:1 |
| Center Distance (in): | 5 | Product Type: | Right Angle |
| Output Diameter (in): | 2.375 in | Output Shaft Direction: | Double |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | L-LR | Input Style: | Solid Shaft |
| Input HP: | 2.64 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 3.50 | Reducer: | Worm - Right Angle |
| Gear Type: | Double-worm | No. of Gear Reductions: | Double |
| Overhung Load: | 4,477 | Output RPM: | 8.75 |
| Assembly: | W-DB-L-LR | Service Factor: | 1 |
| Ratio Range: | 200:1 | Input Keyway: | 3/16 x 1.63 in |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 13117 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288180821 | Weight: | 251.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 20.75 IN |
| Packaged Height: | 17.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

