How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2 | I: | 6.81 in |
| O: | 4.88 in | C: | 16 in |
| K: | 4.25 in | N: | 9.94 |
| B: | 11.5 | T: | 2.375 |
| J: | 8.5 in | BJ: | 17.88 |
| F: | 9.5 | G: | 4.75 |
| BC: | 7.94 | H: | 0.72 in |
| A: | 11.75 | U: | 0.75 in |
| Center Distance (in): | 5 in |
Technical Specifications
| Input HP: | 0.41 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Single | Service Factor: | 1 |
| Assembly: | W-DB-L-R | Input Style: | Solid Shaft |
| Gear Type: | Double-worm | Input Keyway: | 3/16 x 1.63 in |
| Ratio: | 2400:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L/R | Output Diameter (in): | 2.375 in |
| No. of Gear Reductions: | Double | Input RPM: | 1,750 |
| Ratio Range: | 2400:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Overhung Load: | 4,477 | Output Key: | 5/8 X 3.50 |
| Output RPM: | 0.73 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 5 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 12247 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288181651 | Weight: | 251.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

