Morse MR0006 - 60RW25 1-LR B&T
Part #:MR0006
Catalog #:60RW25 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.88 | T: | 2.5 |
| F: | 11.5 | Center Distance (in): | 6 in |
| K: | 5.25 in | O: | 5 in |
| N: | 11.125 | D: | 7 |
| G: | 5.75 | C: | 19 in |
| Hole dia: | 0.93 in | J: | 10.5 in |
| A: | 13.75 | U: | 1.5 in |
| L: | 13.25 in | I: | 9.375 in |
| O*: | 5 in | B: | 13.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 70 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | LR | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.72 | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 6 | Ratio Range: | 25:1 |
| Output Shaft Direction: | Double | Assembly: | RW-LR |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio: | 25:1 |
| Input Keyway: | 3/8 X 3.00 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9254 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 5,313 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288259763 | Weight: | 400.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

