How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BH: | 11.63 | Center Distance (in): | 6 in |
| T: | 2.5 | M: | 2.5 |
| H: | 0.81 in | O*: | 5 in |
| O: | 5 in | CE: | 3 |
| B: | 14.5 | I: | 9.05 in |
| U: | 1 in | R: | 8.25 in |
| J: | 12 in | V: | 1.5 in |
| G: | 11 | A: | 21.375 |
| BC: | 9.5 | K: | 6 in |
| N: | 11.375 | L: | 7.075 in |
| F: | 19.13 |
Technical Specifications
| No. of Gear Reductions: | Double | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Overhung Load: | 4,846 | Ratio: | 200:1 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | Double |
| Input Keyway: | 1/4 x 1.63 in | Assembly: | DV-R-LUD |
| Output RPM: | 8.75 | Input Diameter (in): | 1 in |
| Ratio Range: | 200:1 | Input HP: | 4.3 |
| Output Shaft Assembly Code: | R-LUD | Gear Type: | Double-worm |
| Output Torque Rating (in-lb): | 21655 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288262893 | Weight: | 597.00 LB |
| Packaged Length: | 32.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 26.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

