How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 17 | D1: | 4.13 |
| AC: | 0.75 | D: | 7 |
| N: | 22 | L: | 6.95 in |
| J: | 17 in | A: | 19.5 |
| T: | 2.4375 | CE: | 3 |
| BH: | 12.13 | BC: | 9.25 |
| V: | 2.88 in | U: | 1 in |
| I: | 9.5 in | H: | 0.94 in |
| O: | 7.5 in | FH: | 9.5 in |
| M: | 2.625 | Center Distance (in): | 6 in |
| B: | 19.5 | AD: | 5/8 -18 - 1.00 DP. |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output Shaft Direction: | Single | Output Shaft Assembly Code: | L/R |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Double | Output RPM: | 5.83 |
| Assembly: | DVX-L-RD | Input Diameter (in): | 1 in |
| Input Style: | Solid Shaft | Ratio Range: | 300:1 |
| Overhung Load: | 2,245 | Output Key: | 3/8 X 6.50 |
| Gear Type: | Double-worm | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Keyway: | 1/4 x 1.63 in | Service Factor: | 1 |
| Output Diameter (in): | 2.4375 in | Product Type: | Right Angle |
| Ratio: | 300:1 | Input HP: | 3.16 |
| Output Torque Rating (in-lb): | 22453 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288206651 | Weight: | 500.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

