How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.625 | N: | 22 |
| D1: | 4.13 | CE: | 3 |
| A: | 19.5 | O: | 7.5 in |
| FH: | 9.5 in | V: | 2.88 in |
| F: | 17 | BH: | 12.13 |
| U: | 1 in | J: | 17 in |
| I: | 9.5 in | D: | 7 |
| L: | 6.95 in | BC: | 9.25 |
| T: | 2.4375 | AC: | 0.75 |
| H: | 0.94 in | B: | 19.5 |
| Center Distance (in): | 6 in | AD: | 5/8 -18 - 1.00 DP. |
Technical Specifications
| Output Key: | 3/8 X 6.50 | Input Keyway: | 1/4 x 1.63 in |
| Service Factor: | 1 | Assembly: | DVX-L-RD |
| Input HP: | 1.53 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Single |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Double | Input Diameter (in): | 1 in |
| Output Diameter (in): | 2.4375 in | Product Type: | Right Angle |
| Ratio: | 800:1 | Ratio Range: | 800:1 |
| Overhung Load: | 2,245 | Output Shaft Assembly Code: | L/R |
| Center Distance (in): | 6 | Gear Type: | Double-worm |
| Output RPM: | 2.19 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 23460 in/lbs |
General Specifications
| UPC: | 662288206699 | Weight: | 505.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

