How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 11.13 | O*: | 5 in |
| I: | 9.06 in | B: | 13.75 |
| BJ: | 21.19 | O: | 5 in |
| G: | 5.75 | J: | 10.5 in |
| BC: | 9.25 | Center Distance (in): | 6 in |
| T: | 2.5 | A: | 13.75 |
| M: | 2.5 | H: | 0.72 in |
| K: | 5.25 in | C: | 19 in |
| F: | 11.5 | U: | 1 in |
Technical Specifications
| Center Distance (in): | 6 | Output RPM: | 8.75 |
| Output Shaft Direction: | Double | Gear Type: | Double-worm |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 x 1.63 in | Product Line: | Morse Power Gear - Worm Gear Reducers |
| No. of Gear Reductions: | Double | Ratio: | 200:1 |
| Assembly: | W-DB-R-LR | Product Type: | Right Angle |
| Input HP: | 4.3 | Ratio Range: | 200:1 |
| Output Shaft Assembly Code: | R-LR | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1 in |
| Input Style: | Solid Shaft | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Overhung Load: | 5,313 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 21655 in/lbs |
General Specifications
| UPC: | 662288209317 | Weight: | 407.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

