How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.75 | N: | 11.375 |
| Hole dia: | 0.83 in | V: | 1.5 in |
| B: | 14.5 | R: | 8.125 in |
| U: | 1.5 in | O: | 5 in |
| O*: | 5 in | L: | 12.035 in |
| F: | 19.125 | J: | 12 in |
| K: | 6 in | FH: | 9.5 in |
| I: | 9.125 in | T: | 2.5 |
| Center Distance (in): | 6 in | DL: | 7 |
| A: | 21.375 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Assembly: | V-D |
| Service Factor: | 1 | Output Shaft Assembly Code: | LR |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | Double | Output Key: | 5/8 X 4.00 |
| Ratio: | 75:1 | Ratio Range: | 75:1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Input Keyway: | 3/8 X 3.00 in |
| Input Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288717232 | Weight: | 373.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

