How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 7.5 in | B: | 22 |
| D: | 8.2 | A: | 22 |
| D1: | 4.63 | L: | 8.12 in |
| BH: | 14.75 | I: | 9.833 in |
| F: | 19 | BC: | 11.75 |
| N: | 24.5 | AD: | 5/8 -18 - 1.00 DP. |
| U: | 1.125 in | AC: | 1 |
| T: | 2.9375 | FH: | 10.5 in |
| Center Distance (in): | 7 in | H: | 1.12 in |
| J: | 19 in | CE: | 4 |
| V: | 1.75 in | M: | 2.8125 |
Technical Specifications
| Output Shaft Direction: | Single | No. of Gear Reductions: | Double |
| Output Diameter (in): | 2.9375 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 x 1.75 in |
| Center Distance (in): | 7 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L/R | Output Key: | 3/4 X 6.44 |
| Input HP: | 8.42 | Input Style: | Solid Shaft |
| Assembly: | DVX-L-RD | Input RPM: | 1,750 |
| Output RPM: | 3.73 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Diameter (in): | 1.125 in | Overhung Load: | 3,791 |
| Gear Type: | Double-worm | Ratio Range: | 125:1 |
| Ratio: | 125:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 28272 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288989936 | Weight: | 736.00 LB |
| Packaged Length: | 38.00 IN | Packaged Width: | 37.50 IN |
| Packaged Height: | 26.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

