How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.125 in | BH: | 14.75 |
| D: | 8.2 | FH: | 10.5 in |
| BC: | 11.75 | O: | 7.5 in |
| M: | 2.8125 | V: | 1.75 in |
| N: | 24.5 | AC: | 1 |
| D1: | 4.63 | CE: | 4 |
| L: | 8.12 in | Center Distance (in): | 7 in |
| A: | 22 | T: | 2.9375 |
| F: | 19 | J: | 19 in |
| H: | 1.12 in | AD: | 5/8 -18 - 1.00 DP. |
| B: | 22 | I: | 9.833 in |
Technical Specifications
| Output Diameter (in): | 2.9375 in | Overhung Load: | 3,791 |
| Gear Type: | Double-worm | No. of Gear Reductions: | Double |
| Input HP: | 4.61 | Center Distance (in): | 7 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Shaft Direction: | Single |
| Ratio Range: | 300:1 | Output Key: | 3/4 X 6.44 |
| Service Factor: | 1 | Input Keyway: | 1/4 x 1.75 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | DVX-L-RD |
| Input Style: | Solid Shaft | Ratio: | 300:1 |
| Output Shaft Assembly Code: | L/R | Product Type: | Right Angle |
| Output RPM: | 5.83 | Input Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 33850 in/lbs |
General Specifications
| UPC: | 662288225119 | Weight: | 717.00 LB |
| Packaged Length: | 32.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 26.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

