How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | T: | 0.75 |
| L: | 3.82 in | I: | 2.61 in |
| A: | 2.82 | K: | 1.63 in |
| U: | 0.5 in | B: | 3.8 |
| C: | 4.66 in | O: | 2.16 in |
| N: | 4 | F: | 2 |
| J: | 3.25 in | D: | 1.72 |
| G: | 1 | M: | 1.76 |
| H-Tap size: | 5/16 - 18 UNC in | Center Distance (in): | 1.33 in |
| O*: | 1.94 in |
Technical Specifications
| Assembly: | B-D | Input HP @ 1750 RPM: | 1.025 |
| Output Diameter (in): | 0.750 in | Series Code: | NH |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/8 X 1.00 in | Product Type: | Right Angle |
| Output Key: | 3/16 x 1.50 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Input Style: | Solid Shaft |
| Center Distance (in): | 1.33 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 948 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.5 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 252 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 14.00 LB |

