How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | B: | 3.8 |
| I: | 2.61 in | A: | 2.82 |
| AK: | 4.5 | N: | 4 |
| H-Tap size: | 5/16 - 18 UNC in | G: | 1 |
| O: | 2.16 in | O*: | 1.94 in |
| C: | 4.66 in | RQ: | 3.09 in |
| BF: | 0.41 | T: | 0.75 |
| Center Distance (in): | 1.33 in | BD: | 6.5 |
| J: | 3.25 in | K: | 1.63 in |
| LQ: | 3.46 in | BE: | 0.38 in |
| TAP Depth: | 0.5 in | AJ: | 5.88 |
| F: | 2 |
Technical Specifications
| Center Distance (in): | 1.33 | Assembly: | BMQ-D |
| Output Shaft Direction: | Double | Output Diameter (in): | 0.750 in |
| Series Code: | NH | Input Bore (C Face): | 0.875 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 87 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 20:1 |
| Service Factor: | 1 | Output Key: | 3/16 x 1.50 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 0.551 |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 320 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 14.00 LB |

