How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.08 | B: | 4.06 |
| T: | 0.625 | RQ: | 3.62 in |
| LL: | 1.88 in | AK: | 4.5 |
| V: | 1 in | P: | 1.38 in |
| AE2: | 0.51 | G: | 1.82 |
| D: | 1.88 | AF: | 0.19 |
| I: | 3.14 in | AB: | 3.26 |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 7 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 3.99 in |
| BD: | 6.5 | Center Distance (in): | 1.54 in |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 56 |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.56 |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 40:1 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Series Code: | NH | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ815 | Output Shaft Assembly Code: | H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 520 in/lbs |
General Specifications
| Weight: | 18.00 LB |

