How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| P: | 1.38 in | BD: | 6.5 |
| V: | 1 in | AK: | 4.5 |
| B: | 4.06 | AA: | 7 |
| Center Distance (in): | 1.54 in | AE2: | 0.51 |
| G: | 1.82 | BE: | 0.38 in |
| AB: | 3.26 | I: | 3.14 in |
| AJ: | 5.88 | LQ: | 3.99 in |
| H: | 0.53 in | T: | 0.625 |
| D: | 1.88 | RQ: | 3.62 in |
| LL: | 1.88 in | AG: | 4.08 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 0.464 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 10 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Motor Frame Size: | 56 | Model Code: | HMQ815 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | NH | Output Key: | 3/16 X 1.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 494 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 18.00 LB |

