Grove Gear NH8180071.00 - NH-BM818-80-D-56
Part #:NH8180071.00
Catalog #:NH-BM818-80-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | H-Tap size: | 5/16 - 18 UNC in |
| D: | 2.06 | A: | 2.56 |
| BF: | 0.41 | LM: | 6.7 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | C: | 5.44 in |
| N: | 4.75 | B: | 4.5 |
| I: | 3.24 in | J: | 3.75 in |
| BD: | 6.5 | AK: | 4.5 |
| O*: | 2.73 in | G: | 0.94 |
| K: | 1.88 in | O: | 2.94 in |
| L: | 4.45 in | F: | 1.88 |
| T: | 1 | TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | NH | Output Shaft Direction: | Double |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.208 | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.38 in | Assembly: | BM-D |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56 | Ratio: | 80:1 |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Output RPM: | 21 |
| Output Key: | 1/4 x 1.75 | Output Torque Rating (in-lb): | 356 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
General Specifications
| Weight: | 22.00 LB |

