Grove Gear NH8180156.00 - NH-BMQ818-100-L-140
Part #:NH8180156.00
Catalog #:NH-BMQ818-100-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | D: | 2.06 |
| O: | 2.94 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | N: | 4.75 |
| I: | 3.24 in | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 UNC in | BD: | 6.5 |
| J: | 3.75 in | AJ: | 5.88 |
| RQ: | 3.59 in | LQ: | 4.09 in |
| TAP Depth: | 0.63 in | T: | 1 |
| G: | 0.94 | BE: | 0.38 in |
| BF: | 0.41 | A: | 2.56 |
| F: | 1.88 | C: | 5.44 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | BMQ-L | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.141 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output RPM: | 17 | Thrust Rating - output shaft: | 1144 |
| Output Key: | 1/4 x 1.75 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Direction: | Left | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Series Code: | NH | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Torque Rating (in-lb): | 277 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
General Specifications
| Weight: | 20.00 LB |

