Grove Gear NH8180546.11 - NH-HMQ818-60-H1-56-11
Part #:NH8180546.11
Catalog #:NH-HMQ818-60-H1-56-11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | LQ: | 4.09 in |
| AF: | 0.19 | LL: | 1.98 in |
| G: | 1.82 | BF: | 0.41 |
| RQ: | 3.59 in | B: | 4.5 |
| AA: | 7.44 | AK: | 4.5 |
| AE2: | 0.56 | T: | 0.688 |
| AJ: | 5.88 | D: | 2.06 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| BE: | 0.38 in | I: | 3.24 in |
| BD: | 6.5 | AB: | 3.44 |
| H: | 0.53 in | AG: | 4.29 |
Technical Specifications
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Product Type: | Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 60:1 |
| Series Code: | NH | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.449 |
| Bore Code: | 11 | Output Diameter (in): | 0.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HMQ818 | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Output Key: | 3/16 X 1.50 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 623 in/lbs |
General Specifications
| Weight: | 21.00 LB |

