Grove Gear NH8210522.16 - NH-HM821-60-H1-56-16
Part #:NH8210522.16
Catalog #:NH-HM821-60-H1-56-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 6.5 |
| LM: | 7.07 | AE1: | 0.3 |
| AB: | 3.69 | AA: | 8 |
| AE2: | 0.85 | AJ: | 5.88 |
| LL: | 2.12 in | G: | 1.82 |
| BE: | 0.38 in | D: | 2.31 |
| B: | 4.5 | BF: | 0.41 |
| I: | 3.61 in | P: | 1.38 in |
| V: | 1.94 in | U: | 0.625 in |
| L: | 4.82 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.65 |
| Center Distance (in): | 2.06 in | T: | 1 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Series Code: | NH | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X1.38 in | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.674 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-H1 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Model Code: | HM821 |
| Bore Code: | 16 | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| Weight: | 26.00 LB |

