Grove Gear NH8210582.18 - NH-HMQ821-60-H1-48-18
Part #:NH8210582.18
Catalog #:NH-HMQ821-60-H1-48-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AG: | 4.65 |
| AF: | 0.19 | D: | 2.31 |
| V: | 1.94 in | T: | 1.125 |
| G: | 1.82 | AA: | 8 |
| AJ: | 3.75 | LL: | 2.12 in |
| RQ: | 4.06 in | AB: | 3.69 |
| H: | 0.53 in | P: | 1.38 in |
| AE2: | 0.85 | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | B: | 4.5 |
| LQ: | 4.46 in | BF: | 0.28 |
| AK: | 3 | BD: | 4.36 |
Technical Specifications
| Series Code: | NH | Thrust Rating - output shaft: | 1144 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Output Shaft Assembly Code: | H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 0.674 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 48 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 29 |
| Input Keyway (C Face): | 1/8 X 1/16 | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 60:1 | Model Code: | HMQ821 |
| Input Bore (C Face): | 0.5 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| Weight: | 26.00 LB |

