Grove Gear NH8240014.00 - NH-B824-7.5-R
Part #:NH8240014.00
Catalog #:NH-B824-7.5-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 UNC in | G: | 1.06 |
| J: | 4 in | O: | 2.91 in |
| C: | 6.88 in | T: | 1 |
| Center Distance (in): | 2.38 in | K: | 2 in |
| B: | 5.25 | M: | 2.38 |
| N: | 4.88 | U: | 0.75 in |
| F: | 2.13 | A: | 2.94 |
| D: | 2.69 | I: | 3.77 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.992 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 2.38 |
| Input Keyway: | 3/16 X 1.63 in | Assembly: | B-R |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1659 |
| Output Shaft Assembly Code: | R | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/4 x 1.75 | Series Code: | NH |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| Weight: | 34.00 LB |

