Grove Gear NH8240023.00 - NH-B824-80-R
Part #:NH8240023.00
Catalog #:NH-B824-80-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 UNC in | Center Distance (in): | 2.38 in |
| L: | 5.51 in | N: | 4.88 |
| G: | 1.06 | K: | 2 in |
| I: | 3.77 in | F: | 2.13 |
| C: | 6.88 in | B: | 5.25 |
| T: | 1 | J: | 4 in |
| O: | 2.91 in | A: | 2.94 |
| U: | 0.75 in | M: | 2.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | B-R |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | NH | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Service Factor: | 1 |
| Center Distance (in): | 2.38 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.000 in | Input Style: | Solid Shaft |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 1/4 x 1.75 |
| Input HP @ 1750 RPM: | 0.455 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
| Output Torque Rating (in-lb): | 830 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 34.00 LB |

