Grove Gear NH8240026.00 - NH-B824-7.5-D
Part #:NH8240026.00
Catalog #:NH-B824-7.5-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | U: | 0.75 in |
| F: | 2.13 | H-Tap size: | 3/8 - 16 UNC in |
| O: | 2.91 in | I: | 3.77 in |
| B: | 5.25 | D: | 2.69 |
| L: | 5.51 in | J: | 4 in |
| M: | 2.38 | A: | 2.94 |
| K: | 2 in | N: | 4.88 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| Center Distance (in): | 2.38 in | C: | 6.88 in |
| O*: | 2.69 in |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 2.38 | Assembly: | B-D |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 233.3 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 1659 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Output Shaft Assembly Code: | D | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.992 |
| No. of Gear Reductions: | Single | Series Code: | NH |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 995 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 34.00 LB |

