Grove Gear NH8240170.00 - NH-BMQ824-7.5-D-56
Part #:NH8240170.00
Catalog #:NH-BMQ824-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.09 in | O*: | 2.69 in |
| F: | 2.13 | K: | 2 in |
| N: | 4.88 | A: | 2.94 |
| Center Distance (in): | 2.38 in | TAP Depth: | 0.69 in |
| AK: | 4.5 | T: | 1 |
| C: | 6.88 in | BD: | 6.5 |
| BF: | 0.41 | B: | 5.25 |
| J: | 4 in | LQ: | 4.63 in |
| AJ: | 5.88 | D: | 2.69 |
| BE: | 0.38 in | O: | 2.91 in |
| I: | 3.77 in | G: | 1.06 |
| H-Tap size: | 3/8 - 16 UNC in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.38 |
| Series Code: | NH | Thrust Rating - output shaft: | 1659 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Direction: | Double |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 233.3 | Assembly: | BMQ-D |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 x 1.75 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.992 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
| Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| Weight: | 38.00 LB |

