Grove Gear NH8240549.20 - NH-HMQ824-5-H1-56-20
Part #:NH8240549.20
Catalog #:NH-HMQ824-5-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 6.5 |
| AK: | 4.5 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 8.88 |
| AB: | 4.07 | BE: | 0.38 in |
| RQ: | 4.09 in | P: | 1.88 in |
| LQ: | 4.63 in | AG: | 4.65 |
| T: | 1.25 | Center Distance (in): | 2.38 in |
| I: | 3.77 in | AF: | 0.19 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 1.94 | D: | 2.69 |
| B: | 5.25 | LL: | 2.12 in |
Technical Specifications
| Bore Code: | 20 | Series Code: | NH |
| Output RPM: | 350 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1451 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 5.323 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ824 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Motor Frame Size: | 56 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,300 lb | Output Torque Rating (in-lb): | 898 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 40.00 LB |

