Grove Gear NH8240571.16 - NH-HMQ824-80-H1-140-16
Part #:NH8240571.16
Catalog #:NH-HMQ824-80-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.69 |
| LQ: | 4.63 in | B: | 5.25 |
| AA: | 8.88 | P: | 1.88 in |
| T: | 1 | AB: | 4.07 |
| V: | 1.94 in | AF: | 0.19 |
| AJ: | 5.88 | AG: | 4.65 |
| BF: | 0.41 | RQ: | 4.09 in |
| G: | 1.94 | Center Distance (in): | 2.38 in |
| H: | 0.53 in | BD: | 6.5 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft Direction: | H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 2.38 | Motor Frame Size: | 140 |
| Series Code: | NH | Bore Code: | 16 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.455 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ824 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,300 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 40.00 LB |

