Grove Gear NH8260235.00 - NH-BMQ826-30-R-180
Part #:NH8260235.00
Catalog #:NH-BMQ826-30-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | N: | 5.25 |
| T: | 1.125 | BF: | 0.53 |
| BD: | 9 | RQ: | 5.13 in |
| D: | 2.94 | C: | 7.38 in |
| I: | 4.34 in | J: | 4 in |
| B: | 5.75 | H-Tap size: | 3/8 - 16 UNC in |
| G: | 1.06 | A: | 2.88 |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 2.13 | O: | 3.28 in |
| BE1: | 0.5 in | K: | 2 in |
| LQ1: | 5.62 in | TAP Depth: | 0.69 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | NH |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 30:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output RPM: | 58 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | BMQ-R |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 2.145 |
| Output Key: | 1/4 x 1.75 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,750 lb | Output Torque Rating (in-lb): | 1883 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132371 | Weight: | 48.00 LB |

