Grove Gear NH8260588.23 - NH-HM826-15-H1-210-23
Part #:NH8260588.23
Catalog #:NH-HM826-15-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 6.07 in | Center Distance (in): | 2.63 in |
| AJ: | 7.25 | I: | 4.34 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 4.65 | AE1: | 0.595 |
| AF: | 0.19 | P: | 1.88 in |
| U: | 0.75 in | V: | 1.94 in |
| T: | 1.438 | G: | 1.94 |
| D: | 2.94 | B: | 5.75 |
| AA: | 9.38 | LL: | 2.12 in |
| BD: | 9 | L1: | 9.32 in |
Technical Specifications
| Series Code: | NH | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2069 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | Output RPM: | 116 |
| Model Code: | HM826 | Center Distance (in): | 2.63 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 3.614 | Input RPM: | 1,750 |
| Bore Code: | 23 | Overhung Load Rating (Output Shaft(lb)): | 1,750 lb |
| Output Torque Rating (in-lb): | 1737 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 48.00 LB |

