Grove Gear NH8300035.00 - NH-B830-80-D
Part #:NH8300035.00
Catalog #:NH-B830-80-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | M: | 2.38 |
| C: | 8.25 in | TAP Depth: | 0.75 in |
| U: | 0.875 in | T: | 1.25 |
| G: | 1.19 | F: | 2.38 |
| K: | 2.31 in | O*: | 3.31 in |
| Center Distance (in): | 3 in | N: | 5.77 |
| D: | 3.38 | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 UNC in | L: | 6.57 in |
| A: | 3.12 | B: | 6.62 |
| O: | 3.56 in |
Technical Specifications
| Output Shaft Direction: | Double | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21 | Series Code: | NH |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Center Distance (in): | 3.00 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Key: | 1/4 x 1.75 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | B-D |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 54.00 LB |

