Grove Gear NH8300259.00 - NH-BMQ830-30-L-180
Part #:NH8300259.00
Catalog #:NH-BMQ830-30-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | AJ: | 7.25 |
| BD: | 9 | G: | 1.19 |
| A: | 3.12 | AK: | 8.5 |
| C: | 8.25 in | J: | 4.63 in |
| K: | 2.31 in | N: | 5.77 |
| BE1: | 0.5 in | B: | 6.62 |
| LQ1: | 6.12 in | D: | 3.38 |
| Center Distance (in): | 3 in | RQ: | 5.63 in |
| O: | 3.56 in | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 UNC in | T: | 1.25 |
| F: | 2.38 | I: | 4.84 in |
Technical Specifications
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 x 1.75 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Input Bore (C Face): | 1.125 |
| Series Code: | NH | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 58 |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | BMQ-L |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 3.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 2.382 | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 30:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.250 in | Output Torque Rating (in-lb): | 2105 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| Weight: | 58.00 LB |

