Grove Gear NH8300507.20 - NH-H830-30-H1-20
Part #:NH8300507.20
Catalog #:NH-H830-30-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AB: | 4.76 |
| I: | 4.84 in | M: | 2.38 |
| V: | 2.51 in | AE1: | 0.46 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| L: | 6.57 in | AE2: | 0.56 |
| AD: | 4.67 | AF: | 0.25 |
| H: | 0.53 in | D: | 3.38 |
| B: | 6.62 | G: | 2.32 |
| P: | 2.38 in | LL: | 2.38 in |
| U: | 0.875 in | T: | 1.25 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Model Code: | H830 |
| Output RPM: | 58 | Input RPM: | 1,750 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | NH | Output Key: | 1/4 X 3.00 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 2.382 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 30:1 | Assembly: | H-H1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2105 in/lbs |
General Specifications
| Weight: | 55.00 LB |

