Grove Gear NH8300510.24 - NH-H830-60-H1-24
Part #:NH8300510.24
Catalog #:NH-H830-60-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | U: | 0.875 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| L: | 6.57 in | AF: | 0.25 |
| AA: | 10.25 | LL: | 2.38 in |
| M: | 2.38 | T: | 1.5 |
| I: | 4.84 in | H: | 0.53 in |
| P: | 2.38 in | AE1: | 0.46 |
| V: | 2.51 in | G: | 2.32 |
| AD: | 4.67 | D: | 3.38 |
| AE2: | 0.56 | B: | 6.62 |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | H830 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output RPM: | 29 | Assembly: | H-H1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.279 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Code: | NH |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 55.00 LB |

