Grove Gear NH8300515.23 - NH-HM830-10-H1-56-23
Part #:NH8300515.23
Catalog #:NH-HM830-10-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AG: | 5.16 |
| B: | 6.62 | AE1: | 0.46 |
| LL: | 2.38 in | LM: | 8.82 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AB: | 4.76 | BD: | 6.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 10.25 |
| P: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | G: | 2.32 |
| AK: | 4.5 | L: | 6.57 in |
| AF: | 0.25 | D: | 3.38 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Service Factor: | 1 | Bore Code: | 23 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-H1 |
| Reducer: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | HM830 | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2147 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Series Code: | NH |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
General Specifications
| Weight: | 60.00 LB |

