Grove Gear NH8300530.23 - NH-HM830-25-H1-140-23
Part #:NH8300530.23
Catalog #:NH-HM830-25-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| B: | 6.62 | I: | 4.84 in |
| BE: | 0.38 in | V: | 2.51 in |
| T: | 1.438 | H: | 0.53 in |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | AE1: | 0.46 |
| D: | 3.38 | U: | 0.875 in |
| AG: | 5.16 | LM: | 8.82 |
| BD: | 6.5 | AE2: | 0.56 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AK: | 4.5 |
| AB: | 4.76 | L: | 6.57 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Model Code: | HM830 |
| Series Code: | NH | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | H1 | Output RPM: | 70 |
| Assembly: | HM-H1 | Output Shaft Direction: | H1 |
| Input Style: | Flexible Coupling Input | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.768 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,950 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2099 in/lbs |
General Specifications
| Weight: | 60.00 LB |

